Folding Shelf, Type 4X, 12.00x12.00, Brushed, Stainless Steel 304
Hover to magnify image or click to enlarge
Folding Shelf, Type 4X, 12.00x12.00, Brushed, Stainless Steel 304
Catalog#: ACSHELF1212SS
Stainless Steel Folding Shelf is an ideal accessory to support laptop computers, monitoring units and other equipment used to install and maintain electrical components in an enclosure. The shelf can be installed on the inside or outside surface of Free-stand or Floor-Mount enclosures (except ProLine). It automatically locks in the horizontal position when raised. When not in use, the shelf takes up minimal space and folds to 1.00 in. (25 mm) from the mounting surface.
Details
Resources
CAD
Features
- Maintains UL/CSA Type 4, 4X and 12 rating when properly installed on a HOFFMAN enclosure
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.