Double-Bay Frames
Hover to magnify image or click to enlarge
Double-Bay Frames
The ProLine frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to maintain a solid square structure - a solid foundation for the electrical enclosure.
Details
Resources
Features
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- RAL 7035 textured light-gray polyester powder paint finish
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Welded rear centerpost and cross members to facilitate population in either enclosure bay; no front center post allowing full access for subpanel mounting
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications; optional center upright to accomplish mounting in individual bays sold separately
- Appropriate gasketed door(s) and covers are required to maintain a Type-12 environmental rating, sold separately
Specifications
| Thickness | 2.66mm |
| Thickness | 12ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.