Baying Bracket, MCPL
Details
Resources
Features
- Feature: A baying kit including snap-lines, mounted on the interior of the profiles, to allow for side-to-side baying of an IEC Modular Enclosure with a Proline floor standing enclosure
- Advantage: Tool free assembly without the need to remove the door and rear panel
- Benefit: Reduction of assembly time
- Comment: These brackets should not be used in combination with a separation plate or mounting plate if mounted on the side of the enclosure
- Baying Brackets are zinc plated; Frame Extension Profiles are powder coated light gray RAL 7035
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Color | Light Gray |
| Finish | Powder Coated; Zinc Plated |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.