nVent ERICO PermaGround Intersystem Ground Tap
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent ERICO PermaGround Intersystem Ground Tap
nVent ERICO PermaGround Lay-in Intersystem Ground Tap allows for fast and simple installation on a ground conductor below the meter. The lay-in style eliminates the need to cut or splice into existing conductors, and with no mounting required. The tap is dual-rated for use with both copper and aluminum conductors.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Lay in style, eliminates the need to cut or splice into existing conductor
- No mounting required, allows fast simple installation on ground conductor below meter
- Dual-rated for use with copper and aluminum conductors
Specifications
| Material | Aluminum | 
Certifications
        UL KDER E34440
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER E34440
      
      
      
          
      ANSI/UL 467
    
      
        CSA 4414-04 29601
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        CSA 4414-04 29601
      
      
      
          
      CSA C22.2 No. 41
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                 
                 
             
             
            