Skip to main content
Please Select Your Country/Language Preferences

A10000206 Hover to magnify image or click to enlarge

RIM-C Channel Panel

nVent RAYCHEM RIM-C channel panels are used to provide a heated channel for snow melt to flow. RIM2-C panels embed 2 runs of high wattage self-regulating cables in metal panels to form a channel. These are typically used to direct snow melt from one section of the roof to another, usually the drain or eave.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Heating Capacity 24W/ft
Heating Capacity 79W/m
Cable Type Self-Regulating
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us