PD Pro Series
Hover to magnify image or click to enlarge
PD Pro Series
nVent RAYCHEM PD Pro is an energy efficient control unit for medium-sized snow melting and gutter de-icing applications that do not require a control panel. Operating at 100-277 VAC, it can be used to control a single heat tracing circuit or switch multiple circuits through a contactor. It interfaces with up to two sensors. Also available with integral 30 mA ground fault protection.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Simple and fast to install and operate
- Energy saving, with capability for 2 snow sensors (GIT-1, CIT-1 or SIT-6E sensors, any combination)
- Automatic and manual override control, 'heater cycle control button' allows manual initiation or cancellation
- Adjustable hold-on timer continues heater operation for up to 8 hours after snow stops, to ensure complete melting
- Optional RCU–3 remote control unit, for convenient monitoring and control
- Reliable during long life: 2 year product warranty available, maintenance free
Specifications
| Depth | 4in |
| IP Rating | 4X |
| Height | 5.5in |
| Width | 8.125in |
| Current Rating | 30A |
| Supply Voltage | 100 – 277V |
| Depth | 102mm |
| Height | 140mm |
| Width | 207mm |
| Material | Polycarbonate |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.