nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel
Hover to magnify image or click to enlarge
nVent CADDY Cablecat J-Hook with Hammer-On Flange Clip, Swivel
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Features
- Hammer-on beam clamp with attached nVent CADDY Cablecat J-Hook
- Supports low voltage cables
- Rotates 360 degrees to support various directional runs of cable
Specifications
| Finish | Pregalvanized; nVent CADDY Armour |
| Material | Steel; Spring Steel |
Brochure
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.