MaxRack Hardware Kit
Hover to magnify image or click to enlarge
MaxRack Hardware Kit
Kit consists of (20) 12-24 x .625 pilot point screws; (16) 3/8-16 x .88 hex head bolts; (16) M10 grounding washers; (16) 3/8 flanged nuts; and (1) Mx12 flat head screw.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Kit consists of (20) 12-24 x .625 pilot point screws; (16) 3/8-16 x .88 hex head bolts; (16) M10 grounding washers; (16) 3/8 flanged nuts; and (1) Mx12 flat head screw
Specifications
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.