Skip to main content
Please Select Your Country/Language Preferences

PH33271.jpg image Hover to magnify image or click to enlarge

Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum

Catalog#: UD-400212AL
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Design Guideline for Distribution Blocks, Power Blocks and Power Terminals
Derating according to Ambient* Temperature (°C) to maintain working temperature of 85°C
Ambient Temperature (°C) 30° 35° 40° 45° 50° 55° 60° 65° 70° 75°
Derating Coefficient (d) 1 1 1 0.94 0.88 0.82 0.75 0.67 0.58 0.47
*environment around the terminal blocks inside the enclosure

Diagrams

Application images Resources CAD
Video
nVent ERIFLEX EV Charging Solutions

Play

nVent ERIFLEX Unipolar distribution blocks extensions

Play

nVent ERIFLEX Catalog is Available on the ePLAN Data Portal

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us