Skip to main content
Please Select Your Country/Language Preferences

DG23_HorzGrdBarKit; Grd Bar; Ground Accessories; Photo Rendering; CAD Rendering Hover to magnify image or click to enlarge

Bonding and Grounding Horizontal Ground Bar Kits

The Horizontal Ground Bar Kits mount horizontally on a rack, providing a convenient place to connect equipment grounds. The kits include a ground bar with mounting hardware; eight #6-32 x 14 machine screws, and eight #6 ring terminals.

These components meet open frame rack and cabinet bonding and grounding requirements for telecommunication room and data center applications.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us