Interscale 19" Rack Mount Chassis, Non-Perforated
Hover to magnify image or click to enlarge
Interscale 19" Rack Mount Chassis, Non-Perforated
Flexible 19" Chassis with integrated EMC protection. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.
Details
Resources
Features
- Modular desktop case consisting of 4 assembled parts
- Developed according to IEC 60297-3-109 (under progress at IEC)
- Integrated EMC protection
- Ingress protection up to IP 30
- Color RAL 7016
- Modified or customized cases avaiilable upon request
Specifications
| Material | Steel; Aluminum |
| Product Family | Interscale |
| Product Type | Small Form Factor Case |
| Type | Solid |
| EMC Shielding | Yes |
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.