Skip to main content

Please Select Your Country/Language Preferences

Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; ASPB05075NM; ASPB100125NM; AS150200250NM; 16307; 16308; 16311 Hover to magnify image or click to enlarge

Hol-Sealers Non-Metallic Hole Seal

Designed for use in corrosive environments to seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water. These hole seals are suitable for sealing enclosure openings in industries such as petroleum and chemical processing, wastewater processing, pulp and paper, outdoor monitoring and any other industry exposed to harsh environments.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997

CSA File No. 42186; Type 3R, 4, 12, 13

NEMA/EEMAC Type 3R, 4, 12, 13

IEC 60529, IP66

Stainless Steel Hole Seals

CSA File No. 42186; Type 3R, 4, 4X, 12, 13

NEMA/EEMAC Type 3R, 4, 4X, 12, 13

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.