CS480 L-Shaped Tube
Hover to magnify image or click to enlarge
CS480 L-Shaped Tube
CS480 L-Shaped Tube is used with coupling sleeves and straight tubes to provide the desired system configuration.
Industry Standards
IEC 60529, IP66
Details
Resources
Features
- Use of these tubes does not compromise the enclosure rating
- Assembled CS480 HMI Arm System has a max weight load of 89.6 lb. (40.7 kg)
Specifications
| Finish | Polished |
| Material | Stainless Steel 304 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.