Hover to magnify image or click to enlarge
nVent ERIFLEX FleXbus Pre-assembled Supports
The nVent ERIFLEX FleXbus Pre-assembled Supports is a versatile, and user-friendly solution designed to complement your FleXbus installations. This innovative system is composed of a pre-assembled support and an aluminum profile, allowing it to accommodate multiple conductor configurations. Whether you need flat or on-edge positions, side-by-side or on top, this support system can be mounted directly to cable trays or on walls and ceilings.
The FleXbus Pre-assembled Supports are pre-mounted, guaranteeing substantial time savings during installation. By opting for these ready-to-go supports, you can reduce the total installation time for a FleXbus connection by approximately 20%.
This version of the FleXbus Supports features a single part number, with rails pre-cut to size and all components (inserts, threaded rods, bolts, and plastic modules) already mounted on the aluminum rail. No assembly is required. Simply mount the support on a cable tray or directly to the wall or ceiling. For standard FleXbus conductor routing, using these pre-assembled brackets significantly reduces installation time, making your setup process smoother and more efficient.
Engineered for reliability and safety, the nVent ERIFLEX FleXbus Pre-assembled Supports have been short-circuit tested and provides strong mechanical resistance to electromagnetic forces. It supports various neutral systems such as 3P or 3P+N and allows for easy routing in case of phase inversion or neutral rotation.
Features
- Save even more installation time with FleXbus Pre-assembled Supports
- Adjustable clip adapts to different conductor thicknesses with open and closed positions
- Strong mechanical resistance and short-circuit tested as per IEC 61914 standards, withstanding up to 67kA rms and 147kA Peak
- Suitable for 3P, 3P+N, and conductors in flat or on-edge configurations
- Can be mounted on ceilings or walls
- Designed to fit different types of cable trays
- Can be mounted horizontally or vertically
Specifications
| Insulation Voltage | 1000;1500 |
| Dielectric Strength, IEC 61439.1 | 3500 VAC @ 1 min |
| Finish | Electrogalvanized |
| Material | Glass Fibre Reinforced Polyamide;Steel |
| Complies With | IEC® 60695-2-11 (Glow Wire Test 960 °C);IEC® 61439.1;IEC® 61914 |
| Halogen Free Rating | IEC® 60754-1 |
| Low Smoke Rating | ISO 5659-2 |
| Flammability Rating | UL® 94V-0 |
| Working Temperature | -40 to 130 °C |
| Working Temperature | -40 to 266 °F |
| Installation Standard | AS 3008;BS 7671;CEI 64-8;CSN;DIN VDE 0100;HD 384;IEC® 60364 |
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.