Varistar CP Rear Panel with Mountig Plate, Shortened
Hover to magnify image or click to enlarge
Varistar CP Rear Panel with Mountig Plate, Shortened
Shortened rear panel with mounting plate now available as a complete SKU for better cable management.
Details
Resources
Features
- Screw fixed, Robust and Single person mountable Side Panel
- Height of connection plate 400 mm
- The height of the rear panel is 400 mm less than the cabinet height
- Interior galvanized
Specifications
| Product Type | Cabinet/Rack Panel |
| Protection Rating | IP55 |
| Material | Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.