Skip to main content
Please Select Your Country/Language Preferences

SCHROFF-3D-N00040-RearPanelRecessedPlates-EN-21630-912.41.tif Hover to magnify image or click to enlarge

Varistar CP EMC Shortened Rear Panel with Recessed Mounting Plate

Recessed connection plates are needed for conectors which don't protrude out of the plane of the cabinet

Read more Read less Print This Page
Details

Features

Specifications

Product Type Cabinet/Rack Panel
Protection Rating IP55
Material Steel; Stainless Steel
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.