PropacPRO Tip-Up Handle


PropacPRO Tip-Up Handle
Details
Resources
Features
- Load-carrying capacity 20 kg
- Can be locked in 30° increments
- With powder-coated carrying bar
- The handle enable a user to have a better view to the front side of the case in case of desktop usage
Specifications
Material | Aluminum; Zinc Alloy |
Works With | Cases |
Product Type | Handle |
Product Family | PropacPRO |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.