Frame Type Plug-In Unit Extruded Side Panel, With Cooling Fins
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Extruded Side Panel, With Cooling Fins
Side Panel for frame type plug-in unit, extruded with cooling Fins. The cooling Fins enable additional heat dissipation via the cooling Fins.
Details
Resources
Features
- The external dimensions (8 ... 42 HP) are unchanged; the available space inside is reduced widthwise by the cooling Fins
- With 10 W installed heat dissipation the interior temperature in the module is reduced by about 5 °C
- Side Panel with cooling Fins for a frame-type plug-in unit (Al extrusion). The surface is 65% greater than with a side Panel without cooling Fins
Specifications
| Material | Aluminum |
| Finish | Passivated |
| Product Type | Side Panel |
| Type | Side Panel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.