EuropacPRO Rear Hood for Stainless Steel EMC Gasket
Hover to magnify image or click to enlarge
EuropacPRO Rear Hood for Stainless Steel EMC Gasket
The rear hood is used as a shielded rear boundary and requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary. Rear hood cannot be used simultaneously with rear corner profile.
Details
Resources
Features
- The rear hood is used as a shielded rear boundary. The rear hood requires 60 mm space. Therefore if the rear hood is used, the side panel depth must be 60 mm greater than the board depth. Example: For a board depth of 160 mm a side panel (with rear hood) of 235 mm (175 mm + 60 mm) is used
- Contact between the rear hood and the horizontal rails is established by the stainless steel contact strip for the cover plate. Thus no additional EMC sealing is necessary
- Rear hood cannot be used simultaneously with rear corner profile
- For EMC-shielding please order EMC gasket for horizontal rail separately.
Specifications
| Material | Aluminum |
| Product Type | Cover |
| Product Family | EuropacPRO |
| Finish | Passivated |
| Type | Rear Hood |
| Works With | Subracks |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.