EuropacPRO Rear Angle for Textile EMC Gasket
Hover to magnify image or click to enlarge
EuropacPRO Rear Angle for Textile EMC Gasket
EuropacPro rear angle for Textile EMC Gasket, out of Aluminum extrusion with etched surface. Rear hood cannot be mounted simultaneously.
Details
Resources
Features
- Required for rear shielding
- Also useable at the front if you use a depth-adjustable 19" support bracket
Specifications
| Material | Aluminum |
| Product Type | Cover |
| Product Family | EuropacPRO |
| Type | Rear Angle |
| Works With | Subracks |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.