ProLine G2 Fully-Sealed Plinth Base Joining Kit
Hover to magnify image or click to enlarge
ProLine G2 Fully-Sealed Plinth Base Joining Kit
The Fully-Sealed Plinth Base Joining Kit provides a seal between the side gland plate openings on adjacent Fully-Sealed Plinth Bases in joined bay configurations. Used in combination with the ProLine G2 side-to-side joining kit.
Details
Resources
Features
- Maintains NEMA 12 rating between Fully-Sealed Plinth bases
- Allows for sealed cable routing between joined cabinets
- Includes nylon wire edge protector to prevent wear and abrasion of wires and cables
- Gasket and installation hardware included
Specifications
| Thickness | 0.38in |
| Thickness | 9.7mm |
| Color | Black |
| Finish | Smooth Matte |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.