ProLine Containment System Express Adjustable Rack Gap Panel
        
        Hover to magnify image or click to enlarge
      
        ProLine Containment System Express Adjustable Rack Gap Panel
Blocks spaces between racks to contain cold air and prevent exhaust air recirculation.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Attaches magnetically between two racks or other metal surface
 - Adjusts to fill in space between racks, from 10- to 60-inch (250 mm to 1500 mm)
 - Can easily be removed and reapplied as your computer room needs change
 - Express containment system includes magnetic mounting for quick-install
 
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.