Printer Shelf
Hover to magnify image or click to enlarge
Printer Shelf
The Printer Shelf is used for supporting a continuous feed printer. The shelf mounts directly to a ProLine frame. Paper shelves are vertically adjustable. The entire unit slides out 17 in. from the enclosure, allowing easy accessibility. Fits 600- or 800-mm wide frames that are 600-mm or more deep.
Details
Resources
Features
- "Shelf mounts directly to a ProLine frame, with ""paper shelves"" vertically adjustable"
- Slides out 17 in. from the enclosure, allowing easy accessibility
- Fits 600- or 800-mm wide frames that are 600-mm or more deep.
Specifications
| Thickness | 1.52mm |
| Thickness | 16ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.