Free-Stand Type 1
Hover to magnify image or click to enlarge
Free-Stand Type 1
Free-Stand Type 1 Enclosures are an economical way to protect equipment and employees in applications that do not require extensive environmental protection.
Industry Standards
UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997
NEMA/EEMAC Type 1
IEC 60529 IP30
Details
Resources
Features
- Enclosure back is 12 gauge for increased stiffness
- 4-in. high 10 gauge steel integral lifting base
- Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
- Sturdy 7 gauge lifting tabs
- Flush doors
- 3-point latch with heavy-duty handle
- Padlock provision in handle
- Predrilled holes in lifting base provide bolt-down capability
- Easily reversible doors on single-door models
- Overlapping doors with no center post on two-door models
- Bonding provision on each door
- Studs included for mounting optional panels on threaded bolts
- Optional rack angles mount to top and bottom of front flanges
- Removable back covers
Specifications
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.