Elbow 45-Degree Feed-Through
Hover to magnify image or click to enlarge
Elbow 45-Degree Feed-Through
Feed-Through 45-Degree Elbows are used for continuous runs with 45-degree turns. Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications.
Industry Standards
Certified by Canadian Standards Association.
Details
Resources
Features
- Feed-Through 45-Degree Elbows are used for continuous runs with 45-degree turns
- Connects to other wireway sections and fittings and protects wires and cables against dust in a broad range of industrial applications
Specifications
| Color Code | ANSI 61 |
| Color | Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
Approval Agency Certificate
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.