EconoTrough Galvanized Wiring Trough Type 3R
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        EconoTrough Galvanized Wiring Trough Type 3R
EconoTrough Galvanized Wiring Trough is used for protecting wire and cable distribution, junctions and terminations in outdoor applications that may be exposed to wet conditions. A Padlock Hasp Kit can be installed for increased security.
Industry Standards
UL 870 Listed; File No. E27524; Raintight
cUL CSA C22.2 No. 26 Listed; File No. E27524; Raintight
NEMA/EEMAC Type 3R
IEC 60529, IP 32
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Removable cover
- Drip-shield top covers sides, front and back
- Padlock Hasp Kit available
- No gasketing or knockouts
- Provision for utility seal
- Embossed mounting holes on back of enclosure
Specifications
| Finish | Galvanized | 
| Material | Mild Steel | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.