Skip to main content

Please Select Your Country/Language Preferences

Wallmount Cabinets and Enclosures
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Height
      Apply
    • Height
        Apply
      • Width
          Apply
        • Width
            Apply
          • Depth
              Apply
            • Depth
                Apply
              • Protection Rating
              • Product Family
              Filter1

              Filter applied: 1

              Products | 25 results (153 items)

              CONCEPTPanel Product Photo

              Concept Panels

              Concept panels give you extra surface area versus NEMA panels for easy enclosure populating.
              Catalog NumberItem NameAdd to Quote action
              Concept Panel, fits 20.00x20.00 inch Enclosure, Unpainted, Wood
              Concept Panel, fits 32.00x20.00 inch Enclosure, White, Mild Steel
              Concept Panel, fits 32.00x20.00 inch Enclosure, Unpainted, Wood
              Concept Panel, fits 44.00x20.00 inch Enclosure, White, Mild Steel
              Concept Panel, fits 44.00x20.00 inch Enclosure, Unpainted, Wood
              Concept Panel, fits 56.00x20.00 inch Enclosure, White, Mild Steel
              2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com

              ProTek Double-Hinged UL and NEMA Type 4 4X or 12

              ProTek Double-Hinged Cabinets protect wall-mounted equipment in harsh environments.
              Catalog NumberItem NameAdd to Quote action
              ProTek Double-Hinge Solid Type 4 12, 17.09x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x14.96, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
              ProTek Double-Hinge Solid AC Type 4 12, 24.09x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 24.45x23.62x27.95, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x29.92, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 12, 24.09x23.62x31.06, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 24.09x23.62x31.06, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 24.09x23.62x36.02, LtGray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 24.09x23.62x36.02, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 24.09x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Type 4 12, 24.09x27.56x36.02, Brushed, SS304 Solid
              ProTek Double-Hinge Window AC Type 4 12, 48.54x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x23.62x29.92, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x23.62x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x27.56x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 60.04x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 60.04x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 12, 36.30x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x14.96, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
              ProTek Double-Hinge Solid AC Type 4 12, 36.30x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 36.30x23.62x27.95, Brushed, SS304
              ProTek Double-Hinge Solid AC Type 4 12, 36.30x23.62x31.06, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 36.30x23.62x31.06, Brushed, SS304
              ProTek Double-Hinge Type 4 12, 36.30x23.62x36.02, Brushed, SS304 Solid
              ProTek Double-Hinge Solid Type 4 4X 12, 36.30x23.62x36.02, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 36.30x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Type 4 12, 36.30x27.56x36.02, Brushed, SS304 Solid
              ProTek Double-Hinge Solid Type 4 12, 48.54x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 48.54x23.62x14.96, Brushed, SS304
              ProTek Double-Hinge Solid Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
              ProTek Double-Hinge Solid AC Type 4 12, 48.54x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 48.54x23.62x27.95, Brushed, SS304
              ProTek Double-Hinge Solid AC Type 4 12, 48.54x23.62x31.06, Lt Gray, Steel
              ProTek Double-Hinge Solid AC Type 4 4X 12, 48.54x23.62x31.06, Brushed, SS304
              ProTek Double-Hinge Type 4 12, 48.54x23.62x36.02, Brushed, SS304 Solid
              ProTek Double-Hinge Solid Type 4 12, 48.54x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 12, 60.04x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Solid Type 4 12, 60.04x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 17.09x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window AC Type 4 12, 24.09x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x23.62x29.92, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x23.62x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 24.09x27.56x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window AC Type 4 12, 36.30x23.62x27.95, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x23.62x29.92, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x23.62x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x27.56x24.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 36.30x27.56x36.02, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x23.62x14.96, Lt Gray, Steel
              ProTek Double-Hinge Window Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door UL and NEMA Type 4 12 photo

              ProTek Single-Door UL and NEMA Type 4 12

              ProTek Single-Hinged Cabinets protect wall-mounted equipment in harsh environments.
              Catalog NumberItem NameAdd to Quote action
              ProTek Single-Door Solid Type 4 12, 24.09x23.62x11.81, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 24.09x23.62x11.81, Brushed, SS304
              ProTek Single-Door Solid Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid AC Type 4 4X 12, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
              ProTek Single-Door Solid AC Type 4 4X 12, 24.09x23.62x24.02, Brushed, SS304
              ProTek Single-Door Solid Type 4 12, 36.30x23.62x11.81, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 36.30x23.62x11.81, Brushed, SS304
              ProTek Single-Door Solid Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid AC Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
              ProTek Single-Door Solid AC Type 4 4X 12, 36.30x23.62x24.02, Brushed, SS304
              ProTek Single-Door Solid Type 4 12, 48.54x23.62x11.81, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x11.81, Brushed, SS304
              ProTek Single-Door Solid Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid AC Type 4 12, 48.62x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Solid Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
              ProTek Single-Door Solid AC Type 4 4X 12, 48.54x23.62x24.02, Brushed, SS304
              ProTek Single-Door Window Type 4 12, 24.09x23.62x11.81, Lt Gray, Steel
              ProTek Single-Door Window Type 4 12, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Window AC Type 4 12, 24.09x23.62x2.40, Lt Gray, Steel
              ProTek Single-Door Window Type 4 12, 36.30x23.62x11.81, Lt Gray, Steel
              ProTek Single-Door Window Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Window AC Type 4 12, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Window Type 4 12, 48.54x23.62x23.62, Lt Gray, Steel
              ProTek Single-Door Window Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
              ProTek Single-Door Window AC Type 4 12, 48.54x23.62x24.02, Lt Gray, Steel
              PROTEKII2Door3RSolidClsd Product Photo

              ProTek Double-Hinged Fan Packages

              ProTek Double-Hinged Fan Packages protect wall-mounted equipment in various environments.
              Catalog NumberItem NameAdd to Quote action
              ProTek Double-Hinge Fan Package Solid Type 3R, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Fan Package Solid Type 3R, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Fan Package Solid Type 3R, 48.62x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Fan Package Window Type 1, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Fan Package Window Type 1, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek Double-Hinge Fan Package Window Type 1, 48.54x23.62x24.02, Lt Gray, Steel
              PROTEKII242412Clsd Product Photo

              ProTek Single-Door Fan Packages

              ProTek Single-Door Fan Packages protect wall-mounted equipment in various environments.
              Catalog NumberItem NameAdd to Quote action
              ProTek 1-Door Solid Fan Package Type 3R, 24.09x23.62x11.81, Lt Gray, Steel
              ProTek 1-Door Solid Fan Package Type 3R, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek 1-Door Solid Fan Package Type 3R, 36.30x23.62x11.81, Lt Gray, Steel
              ProTek 1-Door Solid Fan Package Type 3R, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek 1-Door Solid Fan Package Type 3R, 48.54x23.62x11.81, Lt Gray, Steel
              ProTek 1-Door Solid Fan Package Type 3R, 48.54x23.62x24.02, Lt Gray, Steel
              ProTek 1-Door Window Fan Package Type 1, 24.09x23.62x24.02, Lt Gray, Steel
              ProTek 1-Door Window Fan Package Type 1, 36.30x23.62x24.02, Lt Gray, Steel
              ProTek 1-Door Window Fan Package Type 1, 48.54x23.62x24.02, Lt Gray, Steel
              PTRA24T_PTRA24S_ProtekRackAngles_m_sq.png

              ProTek Rack Angles

              ProTek Rack Angles support 19in rack equipment in the single and double-hinged ProTek product.
              Catalog NumberItem NameAdd to Quote action
              ProTek Rack Angles Tapped, 14.00 8U, Plated, Steel
              ProTek Rack Angles Square, 14.00 8U, Plated, Steel
              ProTek Rack Angles Tapped, 21.00 12U, Plated, Steel
              ProTek Rack Angles Square, 21.00 12U, Plated, Steel
              ProTek Rack Angles Tapped, 33.25 19U, Plated, Steel
              ProTek Rack Angles Square, 56.00 32U, Plated, Steel
              ProTek Rack Angles Square, 33.25 19U, Plated, Steel
              ProTek Rack Angles Tapped, 45.50 26U, Plated, Steel
              ProTek Rack Angles Square, 45.50 26U, Plated, Steel
              ProTek Rack Angles Tapped, 56.00 32U, Plated, Steel
              DBoxClosedandPop Product Photo

              D-Box Type 1

              D-Box cabinets house 19-inch network equipment in public locations where low profiles are necessary.
              Catalog NumberItem NameAdd to Quote action
              D-Box Type 1, 24.00x24.00x12.00, Lt Gray, Steel
              D-Box Type 1, 24.00x24.00x8.00, Lt Gray, Steel
              D-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
              D-Box Type 1, 36.00x24.00x8.00, Lt Gray, Steel
              D-Box Type 1, 48.00x24.00x12.00, Lt Gray, Steel
              D-Box Type 1, 48.00x24.00x8.00, Lt Gray, Steel
              2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com

              ComLine Handle Options

              ComLine Handle Options provide locking mechanisms for added enclosure security.
              Catalog NumberItem NameAdd to Quote action
              ComLine Handle Key-locking Wingnut, Polished, Steel
              ComLine Handle Padlocking L-Handle, Black, Steel
              LBoxClosedandPop Product Photo

              L-Box Type 1

              L-Box cabinets house 19in network equipment vertically in locations where low profiles are necessary.
              Catalog NumberItem NameAdd to Quote action
              L-Box Type 1, 24.00x24.00x12.00, Lt Gray, Steel
              L-Box Type 1, 36.00x24.00x12.00, Lt Gray, Steel
              L-Box Type 1, 48.00x24.00x12.00, Lt Gray, Steel
              PROTEKIIWingKnob Product Photo

              Padlocking Wing Knob Stainless Steel

              Padlocking Wing Knob provides the ability to lock a cabinet while maintaining a higher UL rating.
              Catalog NumberItem NameAdd to Quote action
              Padlocking Wing Knob, 1.97x1.30x1.00, Brushed, SS316
              19-IN. SIDE-MOUNT CABINET; 19 INCH SIDE MOUNT CABINET; E19SM2U; E19SM4U; NETWORKING

              Side-Mount Cabinet 19-inch

              19-inch Side Mount Cabinets are mounted to walls in applications where a low profile is required.
              Catalog NumberItem NameAdd to Quote action
              Side-Mount Cabinet 19-inch 2U, Black, Steel
              Side-Mount Cabinet 19-inch 4U, Black, Steel
              DVRLockGroup Product Photo

              Security DVR and 19-in. Rack Equipment Cabinet Type 1

              Security DVR Cabinets provide physical protection and access control to DVR and other 19-inch equipment.
              Catalog NumberItem NameAdd to Quote action
              Security DVR and 19-inch Rack Equipment Cabinet Type 1, 6U, Black, Steel
              Security DVR and 19-inch Rack Equipment Cabinet Type 1, 4U, Black, Steel