Skip to main content
Please Select Your Country/Language Preferences

LRTK12B_RunwayTerminationKit, LRTK12G, LRTK12B, LRTK12, LRTK12W, LRTK18G, LRTK18B, LRTK18, LRTK18W, LRTK24B, LRTK24W, Hover to magnify image or click to enlarge

Cable Runway Termination Kit

Cable Runway Termination Kit provides a solid termination when the last section of ladder rack ends away from a wall. The kit provides protection from the end of the ladder rack along with an aesthetic finish. The termination kit includes a finished end along with the necessary brackets and hardware.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us