Cable Runway Spool Divider Kit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Cable Runway Spool Divider Kit
The Cable Runway Spool Divider Kit separates cables to improve cable management and to control cable-to-cable distances. The spool and bracket attach to a ladder rack cross member and can be located anywhere across the width. The kit includes ten 4-inch (102mm) tall spools, brackets and all necessary hardware. The bracket is made of plated steel.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- The Cable Runway Spool Divider Kit separates cables to improve cable management and to control cable-to-cable distances
- The spool and bracket attach to a ladder rack cross member and can be located anywhere across the width
- The kit includes ten 4-inch (102mm) tall spools, brackets and all necessary hardware
- The bracket is made of plated steel
Specifications
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.