Telescopic Slide Universal, 2 U
Hover to magnify image or click to enlarge
Telescopic Slide Universal, 2 U
Universal Telescopic Slide with > 100 % extension and up to 61 kg load capacity.
Details
Resources
Features
- Rail width k = 16 mm, max. installation width of extension/drawer w = 417 mm
- Lateral mounting on the 19" uprights (19" plane remains free for fixing of the extension/drawer)
- Locking at full extension
- Extension length > 100 %
- Static load-carrying capacity per pair 46 - 61 kg
Specifications
| Material | Steel |
| Product Type | Telescopic Slide |
| Finish | Zinc Plated |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.