Skip to main content
Please Select Your Country/Language Preferences

Slide Rails

Slide Rails
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Works With
  • Material
  • Finish
  • Length
      Apply
    • Depth
        Apply
      • Static Load
          Apply
        Filter1

        Filter applied: 1

        View All Filters (1)

        Products | 6 results (26 items)

        short slide rail

        Novastar Slide Rail, Short, 15 kg

        Slide Rail with 15kg load capacity for mounting on the aluminum cabinet uprights or 19" panel/slide mounts.
        slide rail 50 kg

        Novastar Slide Rail, 50 kg

        Slide Rail with 50 kg load capacity for mounting on the aluminum cabinet uprights or 19" panel/slide mounts.
        slide rail 50 kg

        Novastar Slide Rail, 25 kg

        Slide Rail with 25 kg load capacity for mounting on the aluminum cabinet uprights or 19" panel/slide mounts.
        Slide Rail Kit

        Slide Rail Kit

        Slide Rail kit for mounting between a front and a rear pair of mounting angles, to support heavy 19" components.
        slide rail 25 kg

        Eurorack Slide Rail, 25 kg

        Slide Rail with 25 kg load capacity for mounting on the aluminum cabinet uprights or 19" panel/slide mounts.
        slide rail 40 kg

        Eurorack Slide Rail, 40 kg, Depth-Adjustable

        Slide Rail with 40 kg load capacity for mounting on the aluminum cabinet uprights or 19" panel/slide mounts.