Cable to Lug or Busbar, Rail, LA, 1/4" x 1 1/4", 2/0 Concentric
        
        Hover to magnify image or click to enlarge
      
        Cable to Lug or Busbar, Rail, LA, 1/4" x 1 1/4", 2/0 Concentric
Catalog#: PB10LA2GEF
              nVent ERICO Cadweld applications for railway properties utilize the nVent ERICO Cadweld Plus F80 and the nVent ERICO Cadweld F80 welding material alloys. nVent ERICO Cadweld exothermically welded connections are engineered to provide a permanent, molecular bond that will not loosen or corrode, enabling connection of dissimilar materials. The connections are designed to perform for the life of the conductor and/or installation. The nVent ERICO Cadweld connection has a current carrying capacity equal to or greater than that of the conductor and will withstand repeated fault currents without failing during operation. Once completed, installers can clearly ensure quality by visually inspecting the new connection.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
                
        
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
      
    
              
            
        
      
  
  
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                                                                                Additional Product Details
          
          
        
        
                        
              
        
      
    
  
        
            
Features
- Forms a permanent, low resistance connection
 - Provides a molecular bond
 - nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
 - Portable installation equipment with no external source of power required
 - Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
 - Connections can be visually inspected
 - Mold Families LA and LE can be used with straight or offset lugs
 
Specifications
PRODUCT ATTRIBUTES
| XXXX-XX-XX-XX-L-M-W | ||
| XXXX | Price Key | |
| XX | Mold Family | |
| XX | Lug/Busbar Size | |
| XX | Conductor Size | |
| L* | Split Crucible | 
      Crucible section is split on molds designed with horizontal opening for easier cleaning
       | 
  
| M* | Mold Only | |
| W* | Wear Plates | 
      Reduce mechanical abrasion of molds at cable entry points
       | 
  
* Empty if none
Brochure
Installation Manual / Instruction Sheet
Certifications
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      Additional Product Details
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.