Telecom Grounding Busbar Splice Kit, TMGB Series
Hover to magnify image or click to enlarge
Telecom Grounding Busbar Splice Kit, TMGB Series
Catalog#: TMGBSPLICEKIT
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- For use with telecom grounding busbars
- Includes two tinned copper splice plates and 1/4" stainless steel fasteners
Specifications
PRODUCT ATTRIBUTES
Additional Reference
Brochure
Certifications
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.