Seismic Lighting Fixture Clamp, One 0.61 x 0.61 m Fixture
Hover to magnify image or click to enlarge
Seismic Lighting Fixture Clamp, One 0.61 x 0.61 m Fixture
Catalog#: SFCLTCF
Details
Application images
Resources
Features
- Secures fluorescent light fixtures to the ceiling frame members
- Requires no additional chains, cables or slack wires attached to the fixture
- Helps strengthen integrity of the T-Grid system
- Holds in place against the force of standard fire-hose pressure
- Meets U.S. building code and electrical code specifications
- Also satisfies NEC® 410.16(C) positive attachment for secure fastening of luminaires (fixtures) complying with Building Code Reference AC184
- Reusable and cost effective
Specifications
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Certifications
cLCus 13215, SFLCT series
English
ICC-ES AC184
cLCus 13215, SFLCT series
ICC-ES AC184
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.