Varistar CP Steel Door, Plain With 3-Point Locking, IP55
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Plain With 3-Point Locking, IP55
Steel door with mounting frame on inside, 3 point locking and with Lever handle with built-in push button.
Details
Resources
Features
- Steel door with three point locking for IP 55 protection class
- Lever handle with built-in push button
- Opening angle 180°
Specifications
| Locking Type | 3-Point Locking |
| Product Type | Cabinet Door |
| Protection Rating | IP55 |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.