Novastar Slide Rail, 50 kg
Hover to magnify image or click to enlarge
Novastar Slide Rail, 50 kg
Novastar Slide Rail with 50 kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.
Details
Resources
Features
- For mounting on the vertical cabinet uprights or 19" panel/slide mounts
- Static load-carrying capacity 50 kg per pair
- St, 2 mm, finish AlZn
- Adjustable in 1 U increments
- Support for heavy 19" chassis
Specifications
| Static Load | 50kg |
| Finish | Aluminum-Zinc Plated |
| Product Type | Slide Rail |
| Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.