Non-DIN Rail Surge Protection
Filter applied: 1
Products | 21 results (51 items)

TSG-SRF Replacement Secondary Module

Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.

Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.

DT Panel Protector (B), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.

DT Panel Protector (F), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.

DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Telecom Surge Protector
Cost effective surge solution for telecom base stations, protecting circuits at the point of entry.

TSG Surge Reduction Filter, Three Phase