EuropacPRO Central Locking
Hover to magnify image or click to enlarge
EuropacPRO Central Locking
Can be fitted to front and rear horizontal rails if PCBs without front panel are inserted in the subrack.
Details
Resources
Features
- Can be used if PCBs without front panels are inserted in the subrack
- The retaining rail provides common locking of PCBs and acts as the identification plate
- For 84 HP EuropacPRO subracks only
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.