Now available: Ergonomic Material Handling Solutions
New ergonomic material handling solutions help minimize risk and streamline workflows
Now available: Enhance the safety and efficiency of your panel-building workflow with premium nVent HOFFMAN ergonomic material handling solutions. This product line is designed to simplify and streamline traditionally manual tasks such as machining, assembling, wiring, and testing enclosures.
Simplify assembly
The nVent HOFFMAN EAT300 Assembly Table, featuring adjustable height and multi-angle tilting, makes it easier and more comfortable for workers to assemble and wire electrical panels. Its ergonomic design reduces unnecessary body movements, minimizes exertion and lifting, and improves component accessibility. Whether standing or sitting, workers can equip control cabinets in the position that best suits them. The electrically operated table also provides strong support for heavy panels and assemblies, making handling and assembly more efficient. It has a standard load capacity of 350 kg and a maximum working width of 2150 mm (with an optional table extension, sold separately).
Simplify handling
The nVent HOFFMAN EAT500 Storage and Transportation Trolley offers a safer, more comfortable, and more efficient way for workers to organize and handle enclosure panels. With an adjustable frame and support arms, the trolley includes 10 vertical, individually adjustable slots for mounting plates, as well as side, rear, top, bottom, and door panels.