Telescopic Ventilated Shelf, SHT
        
        Hover to magnify image or click to enlarge
      
        Telescopic Ventilated Shelf, SHT
This shelf can be extracted to allow for the inspection and maintenance of installed components. It has ventilation openings to ensure for proper air circulation within the enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: For easy access to installed equipment. Mounted directly to the enclosure`s frame. Partial depth mounting is an option. Possibility to take the shelf out of the slides even after mounting into the enclosure. Reversed and side mounting possible.
 - Material: 2 mm zinc plated steel.
 - Maximum load: 500 N.
 - Pack quantity: 1 ventilated shelf and 1 pair of telescopic slides with mounting accessories.
 - Mounting requirements: Add SHTP profiles for full/partial depth installation to the enclosure’s frame.
 
Specifications
| Thickness | 2mm | 
| Thickness | 14ga | 
| Material | Mild Steel | 
| Finish | Zinc Plated | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.