Segregation Plates, SGPZ
Hover to magnify image or click to enlarge
Segregation Plates, SGPZ
This mounting plate can be used to segregate the space created by the top unit from that of the desk unit It can also be used for mounting additional components if needed.
Details
Benefits
Resources
Accessories
Features
- Description: Used to separate top section and desk unit. Can also be used as a mounting plate in desk.
- Material: 3 mm zinc plated steel
- Pack quantity: 1 plate with mounting accessories
Specifications
| Thickness | 0.12in |
| Thickness | 3mm |
| Finish | Plated |
| Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.