Holders For Din Rails For Power Distribution, MSADP
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Holders For Din Rails For Power Distribution, MSADP
These brackets, MSADP, allows for easy mounting of DIN rails onto fix system vertical profiles to ensure correct positioning.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Accesory to fix the DIN rail to the MSFP mounting profiles at the proper depth to have the standard distance between the DIN rail and the front panels.
- Material: Reinforced polyester.
- Delivery: 10 pieces with mounting material.
- Plastic brackets, to mount DIN rails to the fixed system vertical profiles (MSFP)
- A standard accessory available off the shelf, which allows customers to easily mount DIN rails onto vertical profiles, ensuring modular components are positioned at the correct depth
- Ready to use brackets ensure that both procurement and installation can be done efficiently reducing the labour time required
- DIN rails must be ordered separately
- DIN rails are not required if a slotted front profile has been ordered, as they are included as standard
- Mounting Plate Height (mm): 56
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
