Front/Rear Plinths, P
Hover to magnify image or click to enlarge
Front/Rear Plinths, P
This plinth allows for cabling without any restrictions. Installing cables is made easy as the plinth creates extra space underneath the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Four corner pieces with removable front covers. The side panels PA must be ordered separately. Available heights: 100 and 200 mm. Machining is required.
- Material: 2.5 mm mild steel for corner pieces and 1.5 mm mild steel for covers.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 4 corner pieces and 2 front covers, with mounting accessories.
Specifications
| Thickness | 1.5mm |
| Thickness | 16ga |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7022 |
| Color | Umbra Gray |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.