Varistar Slide Rail, Short, 15 kg
Hover to magnify image or click to enlarge
Varistar Slide Rail, Short, 15 kg
Varistar short Slide Rail with 15 kg load capacity to suport heavy 19" chassis. It is designed for easy mounting and installation.
Details
Resources
Features
- To slot into the 19" slide mounts
- St, 1.5 mm, finish AlZn
- Support for heavy 19" chassis
- Static load-carrying capacity 15 kg per pair
Specifications
| Static Load | 15kg |
| Product Type | Slide Rail |
| Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.