Novastar Mobile Plinth


Novastar Mobile Plinth
Aluminum mobile base plinth with load capacity of 200 kg, for aluminum cabinets with 600 mm breadth.
Details
Resources
Features
- St, 2 mm
- 4 castors
- Rubber mat, 3 mm
- Load-carrying capacity 200 kg
- Base/plinth height H = 100 mm
Specifications
Product Type | Cabinet/Rack Base |
Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.