Heater
Hover to magnify image or click to enlarge
Heater
Details
Resources
Features
- Low surface temperature, protective insulation, and temperature limitation with PTC resistance
- Assembly with clip-on attachment
- Wide-range voltage input AC 120 ... 240 V
- Compact heater without fan
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.