Skip to main content

Please Select Your Country/Language Preferences

Eurorack mobile base/plinth Hover to magnify image or click to enlarge

Eurorack Mobile Base/Plinth

Aluminum mobile base plinth with load capacity of 300 kg, for aluminum cabinets with 600 mm breadth.

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.