Main Busbar Supports Horizontal For Power Distribution, MSHS
        
        Hover to magnify image or click to enlarge
      
        Main Busbar Supports Horizontal For Power Distribution, MSHS
This horizontal busbar support, MSHS, for two bars up to 120x10 mm, is available off the shelf and has been tested according to IEC 61439. It can be mounted at any height behind fix, modular, and plug-in systems.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Busbar supports up to 3600A to be mounted horizontally behind the compartments. Mounts to the internal side panels MSPS, and in the height position which we need. Supports for single or double bar per phase for bar thickness 10 mm, and width from 10 to 120 mm. Distance between bars of 20 mm.
 - Material: Polycarbonate reinforced with 10% of glass material.
 - Delivery: Busbar support for 3 phases and neutral, and mounting material.
 - Distance between bars of 20 mm
 - Material: Polycarbonate reinforced with 10% of glass material
 - Delivery: Busbar support for 3 phases and neutral, and mounting material
 - Horizontal main busbar support for 2 bars up to 120 x 10 mm, which can be mounted at the required height behind any system (fix, modular or plug-in)
 - The standard supports are available off the shelf and have been tested according to IEC 61439
 - The supports are suitable for the most common bars on the market
 - Main busbars can be installed in the middle of the enclosure height, which will reduce the required busbar section
 - A flexible and reliable solution that ensures procurement, design and installation can be done efficiently reducing the labour time required
 - Internal side panels (MSPS) are required in order to mount the busbar supports
 
Specifications
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.