Cable Entry Gland Plate Blind Cover, CEAB
        
        Hover to magnify image or click to enlarge
      
        Cable Entry Gland Plate Blind Cover, CEAB
Blind cover-to-cover opening for CEP and CCF cable entries.
Industry Standards
UL94 V-0 Flammability; File No. E61997
NEMA Type 1, 12, 4X (indoor only)
CE
IP66
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Blind cover-to-cover openings for CEP and CCF cable entries. Mounted over the opening by using screw fixation.
 - Finish: Black
 - Flammability: UL94 V-0
 - Material: Polyamide 6.6 / TPE
 - Pack quantity: 10 pcs
 - Protection: IP66
 - Temperature resistance: -40°C to +120°C
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.