Varistar CP MIL
19” Cabinets designed to withstand the most rugged environments
With over 60 years of cabinet engineering and design, nVent SCHROFF has developed the Varistar CP MIL line to protect advanced military electronics in the harshest environments. Engineered to meet MIL standards, these Custom off the Shelf (COTS) cabinets can be designed to meet the specifications needed to protect the most sensitive electronics. From advanced cooling to highly customizable feature, the Varistar CP MIL has mission critical electronics covered- literally.
Design to protect electronics physically and thermally:
- Designed to protect sensitive and mission-critical electronics in the most rugged environments
- Advanced Cooling options including condition, air, hypbrid and liquid cooling
- Highly customizable to meet a wide range of application requirements
Made and tested to meet MIL Standards and all other certifications:
- Meets various Mil Cabinet Certifications: MIL_DTL-901E, MIL_STD-167-1ª, MIL-STD-461G, MIL_STD-810H
- All around protection: EMC (EN 61000-5-7 and IEC 61587) IP 55 protection (IEC 60529) & fire safety (EN45545).
- Assembled in US to meet ITAR and cyber security compliance.
Custom Off the Shelf (COTS) approach allows for quick access to customized cabinets:
- MIL Varistar platform can be easily modified to meet application requirements with-out extensive re-design
- Global supplier with scale to quickly procure and produce parts
- Experience Cabinet Engineers with over 60 years of customized cabinet manufacturing and thermal management expertise to help facilitate every step of design process
Explore Varistar CP MIL Features
Case Studies
Contact us
To learn more about our Varistar CP MIL offering by talking to a 19” cabinet specialist